text.skipToContent text.skipToNavigation

Catalog No. : WPCV-GFI-V-G

Description:  1 GANG VERTICAL WP COVER GFI GREY

UPC: 34481003649

Made or assembled in Canada. Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.

One gang weatherproof PVC cover for one vertical mount GFCI receptacle. Complete with stainless steel screws and gasket. Grey.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To cover a device installed into an outdoor weatherproof box.
  • With gasket.

Descriptors

Category

Electrical box covers

Specifications

Material

PVC

Color

Gray

Mounting

Vertical

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA AP58382 908501 N/A 1666670 N/A
UL E137781 N/A TEOZ N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

Other

With screws

Y

Sealable

Y

Documents/Support Tools

Sales Drawing

Click here