text.skipToContent text.skipToNavigation

Catalog No. : WPCV-GFI-H-W

Description:  1 GANG HORIZ WP COVER GFI WHITE

UPC: 34481003656

Made or assembled in Canada. Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.

One gang weatherproof Polycarbonate cover for one horizontal mount GFCI receptacle. Complete with stainless steel screws and gasket. White.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To cover a device installed into an outdoor weatherproof box.
  • With gasket.

Descriptors

Category

Electrical box covers

Specifications

Material

Polycarbonate

Color

White

Mounting

Horizontal

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382
UL E137781, CSA AP58382

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

White

With screws

Y

Sealable

Y

Documents/Support Tools

Sales Drawing

Click here