Catalog No. : WPCV-DUP-H-W
Description: DUPLEX PVC FS COVER HORIZONT WHITE
UPC: 34481003564
Made or assembled in Canada. Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.
- Made or assembled in Canada.
- To cover a device installed into an outdoor weatherproof box.
- With gasket.
Descriptors
Category |
Electrical box covers |
Specifications
Material |
Polycarbonate |
Color |
White |
Mounting |
Horizontal |
Knockouts |
Yes |
Classifications
Brand Name |
Carlon |
Standard |
UL E137781, CSA AP58382 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Shape |
Rectangular |
Type of fastening |
Cover for screw mounting |
Model |
Mounting cover |
Material |
Plastic |
Colour |
White |
With screws |
Y |
Sealable |
Y |