Catalog No. : WPCV-15A-G
Description: WP COVER 15 AMP RECEPTACLE GREY
UPC: 34481003687
Made or assembled in Canada. Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.
- Made or assembled in Canada.
- To cover a device installed into an outdoor weatherproof box.
- With gasket.
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Mounting |
Vertical |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL e137781, CSA 58382 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
Y |
|
Sealable |
Y |
Documents/Support Tools
|
Sales Drawing |