text.skipToContent text.skipToNavigation

Catalog No. : WPB2-T7550-G

Description:  2 GANG WP BOX THREAD 1/2-3/4IN GREY

UPC: 34481004233

Made or assembled in Canada. Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.

Two Gang Outdoor PVC Box with One 1/2 Inch and Two 3/4 Inch Threaded Hubs on Opposite Ends, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To install two devices in an outdoor location.
  • Threaded hubs on opposite ends.

Descriptors

Category

Weatherproof boxes

Specifications

Material

PVC

Color

Gray

Knockouts

0

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382
UL E137781, CSA AP58382

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here