Catalog No. : WP39M6
Description: WP39 WEATHERPROOF WIRE CONN PACK/6
UPC: 708917415572
Marrette WP39 weatherproof wire connector, black, wire range #20 - #8, clamshell of 6 units
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Waterproof, Dust-Proof and Corrosion Proof.
- Pre-Filled with Dielectric Silicone Sealant to help save time and reduce installation cost.
- Winged design for a more ergonomic handling and reducing fatigue.
- Live action variable volume spring to accommodate multiple wire combinations.
- Ribbed cap for installation with socket tool: 7/16-inch socket for WP39.
- Tough thermoplastic flame-retardant shell for durability.
Descriptors
|
Category |
Twist on wire connector |
|
Type |
Weatherproof Wire Connector |
Specifications
|
Conductor Range |
#20 - #10 AWG |
|
Mounting |
Twist-On |
|
Wire Type |
Copper solid/stranded |
|
Voltage Rating |
600 V |
|
Material |
Polypropylene |
|
Color |
Blue/Red |
|
Temperature Rating |
105 C , 221 F |
Classifications
|
Brand Name |
Marrette |