Catalog No. : WOCT-US
Description: ROUND CEILING BOX FOR US
UPC: 34481011255
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Outlet box |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
|
Cable Entry |
4 |
|
Cubic Capacity |
26 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Nutek |
|
Standard |
UL E11461, CSA 5043 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
Documents/Support Tools
|
Sales Drawing |