text.skipToContent text.skipToNavigation

Catalog No. : WOCT-FC

Description:  NONMETAL DEV BX 23/4DP W/O SEALING

UPC: 772197003828

Made or assembled in Canada.

Round Ceiling Box, Volume 26 Cubic Inches, Diameter 4 Inches, Dpeth 2-3/4 Inches, Edge Height 5-1/4 Inches, Color Gray, Material Non-Metallic, Cable Entries 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ceiling box

Specifications

Material

Non-metallic

Color

Gray

Cable Entry

4

Cubic Capacity

26 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Nutek

Standard

CSA 5043
CSA 5043

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Round

Construction type

Device connection box (round/square)

Equipped with

None

Diameter

4 inch

Mounting switching equipment

Screwing

Pipe locking

N

Pipe locking optional

N

Documents/Support Tools

Sales Drawing

Click here