text.skipToContent text.skipToNavigation

Catalog No. : WOCT-CRT

Description:  ROUND CEILING PLASTIC BOX

UPC: 772197003682

Made or assembled in Canada. NuTek is Canada’s premier brand of nonmetallic boxes used in residential construction and includes the foamed F series ideal for use in locations that require air-tight construction.

Round Ceiling Box, Volume 26 Cubic Inches, Diameter 4 Inches, Dpeth 2-3/4 Inches, Color Gray, Material Non-Metallic, Cable Entries 4. Approved cable range: 14/2-12/3.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • With integrated bracket.
  • Volume 26.0 cu. In.

Descriptors

Category

Specialty electrical boxes

Application

For use with non-metallic sheathed cable

Specifications

Material

Non-metallic

Color

Gray

Cable Entry

4

Cubic Capacity

26 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Nutek

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Round

Construction type

Device connection box (round/square)

Equipped with

None

Diameter

4 inch

Mounting switching equipment

Screwing

Pipe locking

N

Pipe locking optional

N

Cover model

None