text.skipToContent text.skipToNavigation

Catalog No. : WNL4SWCGY50ACHL

Description:  WNL4-S-WC-GY-50-AC-HL

UPC: 786607198110

Lamp Length: 4, Lumen Output: standard, wide (no optics), grey powder coat finish, Colour: cool white (5000K), 120 to 277VAC, Hazardous Locations: hazardous location, Options (certification): canadian market, Frequency: 50/60 Hz, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting