Catalog No. : WNL4SWCGY35HVHL
Description: WNL4-S-WC-GY-35-HV-HL
UPC: 786607201230
Lamp Length: 4, Lumen Output: standard, wide (no optics), grey powder coat finish, Colour: warm white (3500K), 347 à 480VAC, Hazardous Locations: hazardous location, Options (certification): canadian market, Frequency: 50/60 Hz, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.