text.skipToContent text.skipToNavigation

Catalog No. : WMSL-A-90

Description:  WMC VIN 6EA 0-15 4EA 16-90 2EA A-Z

UPC: 786210900926

Wire Marker Books - Vinyl, Self Laminating 6 Markers each: 0 thru 15. 4 markers each 16 thru 90. 2 markers each A thru Z
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Convienient Alphanumeric Legends.
  • Lamination keeps markers protected.

Descriptors

Category

Wire marker book

Special Features

Convienient Alphanumeric Legends.

Specifications

Material

Vinyl

Legend

0 - 15, 16 - 90, A - Z

Classifications

Brand Name

EZ-Code

ETIM EC001530 Cable coding system

Model

Booklet shape

Material

Plastic

Imprint

Other

Documents/Support Tools

Sales Drawing

Click here