text.skipToContent text.skipToNavigation

Catalog No. : WMSL-0-45

Description:  WIRE MKR BK-VNYL SELF LAM-0-45-10EA

UPC: 786210900896

Wire Marker Books - Vinyl, Self Laminating 10 Markers each 0 thru 45
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Convienient Alphanumeric Legends.
  • Lamination keeps markers protected.

Descriptors

Category

Wire marker book

Special Features

Convienient Alphanumeric Legends.

Specifications

Material

Vinyl

Legend

0 - 45

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Booklet shape

Material

Plastic

Imprint

Other

Documents/Support Tools

Sales Drawing

Click here