text.skipToContent text.skipToNavigation

Catalog No. : WMBT-1

Description:  WALL MOUNTED BAIL TAB BRACKET

UPC: 783786278268

Wall Mounted Bail Tab Bracket. 304 Stainless Steel. U-Shaped Bracket. 7.68 inch Wide, X 10 inch x 5.25 inch. 2.8 inch Center Hole. (4) .56 x 1.0 inch Slots on Corners. Inside Corners are Weld Seams. (4) Bail Tabs around Hole.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wall mount bracket

Special Features

Bail Tab

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant