text.skipToContent text.skipToNavigation

Catalog No. : WMBQ-1

Description:  WALL MOUNT BRACKET FOR MCLF 27KV

UPC: 783786462001

Wall mounting bracket for MCLF 27kV, Steel, Length 36 inch, Width 6-3/4 inch. Includes Stainless Steel Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Stainless Steel Hardware

Application

for 27kV MCLF

Specifications

Material

Steel

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

36 in x 6-3/4 in