text.skipToContent text.skipToNavigation

n° de catalogue : WM-A-Z

Description:  STD WMC VIN CLOTH 10EA A-Z 0-15 + -

UPC: 786210806105

Standard Wire Marker Books - Vinyl Cloth 10 Markers each: A thru Z, +, -, and 0 thru 15
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Pocket pack wire marker books are easy to carry and easy to use.
  • The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.
  • Choose the numbers or letters you need.
  • Wide selection of sizes and legends.
  • Cover keeps markers clean.
  • Books are 3 x 5 1/2 inches - pocket size.

Descripteurs

Catégorie

Carnet de marqueurs de fils

Caractéristiques spéciales

Pocket pack wire marker books are easy to carry and easy to use. The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.

Spécifications

Matériau

Tissu vinyle

Légende

A - Z, +, -, 0 - 15

Classifications

Marque de produit

EZ-Code

Conformité et certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/outils d'aide

Dessin de vente

Cliquez ici