text.skipToContent text.skipToNavigation

Catalog No. : WM-A-90

Description:  WIRE MKR BK-3X5 VNYL CLTH LMIX

UPC: 786210825700

Standard Wire Marker Books - Vinyl Cloth 6 Markers each: 0 thru 15. 4 Markers each: 16 thru 90. 2 Markers each A thru Z
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Pocket pack wire marker books are easy to carry and easy to use.
  • The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.
  • Choose the numbers or letters you need.
  • Wide selection of sizes and legends.
  • Cover keeps markers clean.
  • Books are 3 x 5 1/2 inches - pocket size.

Descriptors

Category

Wire marker book

Special Features

Pocket pack wire marker books are easy to carry and easy to use. The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.

Specifications

Material

Vinyl Cloth

Legend

0 - 15, 16 - 90, A - Z

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Booklet shape

Material

Plastic

Imprint

Letters

Documents/Support Tools

Sales Drawing

Click here