Catalog No. : WM-A
Description: WIRE MKR BK-3X5 VNYL CLTH LA-Q460
UPC: 786210807133
Standard Wire Marker Books - Vinyl Cloth 460 Markers each of A
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Pocket pack wire marker books are easy to carry and easy to use.
- The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.
- Choose the numbers or letters you need.
- Wide selection of sizes and legends.
- Cover keeps markers clean. Books are 3 x 5 1/2 inches - pocket size.
Descriptors
Category |
Wire marker book |
Special Features |
Pocket pack wire marker books are easy to carry and easy to use. The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt. |
Specifications
Material |
Vinyl Cloth |
Legend |
A |
Classifications
Brand Name |
EZ-Code |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
Model |
Booklet shape |
Material |
Plastic |
Imprint |
Letters |
Documents/Support Tools
Sales Drawing |