text.skipToContent text.skipToNavigation

Catalog No. : WL2PSC

Description:  SLEEVE/PLUG & SL ADPT

UPC: 783786833122

Wide Range Insulating Sleeve with Plug - for Conductors with O.D. over Insulation .30 inches - .923 inches for use with 2 Bolt Connectors, Types: UPC, UPT, UPY, and SCU, 600 Volt Max
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant