text.skipToContent text.skipToNavigation

Catalog No. : WL2P

Description:  SQUID SEELING SLEEVE .4-.9 8-5/16IN

UPC: 783786833139

Rubber Squid Sealing Sleeves, for use on Two-Bolt UPC, UPB and SCU, sealing range .4-.9, length 8-5/16 inch. includes Plug
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Make Seals without Tape, Compound or Heat Source
  • Sealing Sleeve Grips the Conductor Insulation on one end and Seals onto the Insulated Bus on the other end

Descriptors

Category

Cable end sleeve

Special Features

Can be used as terminal covers

Application

For use on two-bolt UPC, UPB, SCU

Specifications

Insulation

Yes, EPDM Rubber

Material

EPDM Rubber

Color

Black

Classifications

Brand Name

Homac

Dimensions

Size

8-5/16 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here