text.skipToContent text.skipToNavigation

Catalog No. : WHF-0076

Description:  SSTK SFTY POLYEST DGR HIGH V R/B/W

UPC: 786210778808

Self-Sticking Polyester Safety Labels, 3.25 MIL Vinyl with 1 MIL Clear Liner, Size 2-1/4 inch Height x 4-1/2 inch wide, Legend DANGER High Voltage, Red and Black Header on White
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Self Sticking safety signs have a 5 to 8 year durability.

Descriptors

Category

Wire identification marker

Special Features

Self Sticking safety signs have a 5 to 8 year durability.

Specifications

Material

Polyester

Color

Red and Black Header on White

Legend

DANGER High Voltage

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here