Catalog No. : WHB3P
Description: SQUID SEELING SLEEVE .5-1.3 7-3/8IN
UPC: 783786834334
Rubber Squid Sealing Sleeves for use on UBC Bus (large terminal), sealing range .5-1.3, length 7-3/8 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Make Seals without Tape, Compound or Heat Source
- Sealing Sleeve Grips the Conductor Insulation on one end and Seals onto the Insulated Bus on the other end
Descriptors
Category |
Cable end sleeve |
Special Features |
Can be used as terminal covers |
Application |
For use on UBC bus (large terminal) |
Specifications
Insulation |
Yes, EPDM Rubber |
Material |
EPDM Rubber |
Color |
Black |
Classifications
Brand Name |
Homac |
Dimensions
Size |
7-3/8 Inches |
Documents/Support Tools
Sales Drawing |