text.skipToContent text.skipToNavigation

Catalog No. : WES-2512

Description:  DOT PTR LBL 2X5-1/2 MARKER 8/SHT

UPC: 786210807461

Dot-Matrix Printable Markers, Paper Size 9 1/2 x 8, Marker Size 2 x 5.5, Print area 2 x 1
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Self-laminating markers have a clear overlay of polyester that protects the legend against oils, grease, water, chemicals, and foreign matter.
  • Markers feature a strong adhesive for maximum adhesion to the wire and are available in a variety of sizes, both as standard and specials.
  • 1 Mil Polyester (same material as WPR rolls.
  • Test template included with each 25 pack.

Descriptors

Category

Wire identification marker

Special Features

Self-laminating markers have a clear overlay of polyester that protects the legend against oils, grease, water, chemicals, and foreign matter.

Specifications

Material

Polyester

Color

Clear

Classifications

Brand Name

EZ-Code

Dimensions

Diameter

1.5 in

Length

9.5 in , 241.3 mm

Width

12 in , 304.8 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Adhesive label

Toothing

None

Material

Plastic

Length

241.3 mm

Length

9.5 inch

Width

304.8 mm

Width

12 inch

Colour

Other

Imprint

None

Mounting method

Stick

Transparent

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here