Catalog No. : WES-1334
Description: DOT PTR LBL 1X3-3/4 MARKER 16/SHT
UPC: 786210782256
- Self-laminating markers have a clear overlay of polyester that protects the legend against oils, grease, water, chemicals, and foreign matter.
- Markers feature a strong adhesive for maximum adhesion to the wire and are available in a variety of sizes, both as standard and specials.
- 1 Mil Polyester (same material as WPR rolls.
- Test template included with each 25 pack.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Self-laminating markers have a clear overlay of polyester that protects the legend against oils, grease, water, chemicals, and foreign matter. |
Specifications
|
Material |
Polyester |
|
Color |
Clear |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Diameter |
7/8 in |
|
Length |
9.5 in , 241.3 mm |
|
Width |
9 in , 228.6 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Adhesive label |
|
Toothing |
None |
|
Material |
Plastic |
|
Length |
241.3 mm |
|
Length |
9.5 inch |
|
Width |
228.6 mm |
|
Width |
9 inch |
|
Colour |
Other |
|
Imprint |
None |
|
Mounting method |
Stick |
|
Transparent |
Y |