Catalog No. : WES-12112
Description: DOT PTR LBL 1/2X1-1/2 MARKER 64/ST
UPC: 786210782133
- Self-laminating markers have a clear overlay of polyester that protects the legend against oils, grease, water, chemicals, and foreign matter.
- Markers feature a strong adhesive for maximum adhesion to the wire and are available in a variety of sizes, both as standard and specials.
- 1 Mil Polyester (same material as WPR rolls. Test template included with each 25 pack.
Descriptors
Category |
Wire identification marker |
Special Features |
Self-laminating markers have a clear overlay of polyester that protects the legend against oils, grease, water, chemicals, and foreign matter. |
Specifications
Material |
Polyester |
Color |
Clear |
Classifications
Brand Name |
EZ-Code |
Dimensions
Diameter |
5/16 |
Length |
9.5 in , 241.3 mm |
Width |
8 in , 203.2 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Model |
Adhesive label |
Toothing |
None |
Material |
Plastic |
Length |
241.3 mm |
Length |
9.5 inch |
Width |
203.2 mm |
Width |
8 inch |
Colour |
Other |
Imprint |
None |
Mounting method |
Stick |
Transparent |
Y |