text.skipToContent text.skipToNavigation

Catalog No. : WEL75

Description: 

UPC:

3/4 inch service entrance elbow with cover and gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For use with service entrance

Specifications

Material

Aluminum

Classifications

Brand Name

Steel City / Iberville

Dimensions

Size

3/4

ETIM EC003618 Form part for installation tubes

Material

Metal

Material quality

Other

Surface protection

Untreated

Surface polished

N