Catalog No. : WE-TY27MX
Description: CABLE TIE 120LB 13 UV BLK 2-PC BUL
UPC: 786210066479
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
120 pounds , 540 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.27 in , 7 mm |
|
Length |
13.4 in , 340 mm |
|
Thickness |
0.06 in , 1.65 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
7 mm |
|
Length belt/tape/tie |
340.4 mm |
|
Length belt/tape/tie |
13.4 inch |
|
Tie thickness |
1.65 mm |
|
Tie thickness |
0.06 inch |
|
Min. holding force |
530 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |