Catalog No. : WE-TY23M-8
Description: CABLE TIE 18LB 4 GRAY NYLON 2-PC B
UPC: 786210735665
Descriptors
Category |
Cable ties |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Gray |
Lock Mechanism |
Stainless Steel Barb |
Tensile Strength |
18 pounds , 80 newtons |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Width |
0.09 in , 2.29 mm |
Length |
3.62 in , 91.95 mm |
Thickness |
0.03 in , 0.75 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
2.29 mm |
Length belt/tape/tie |
91.95 mm |
Length belt/tape/tie |
3.62 inch |
Tie thickness |
0.75 mm |
Tie thickness |
0.03 inch |
Min. holding force |
80 N |
Model |
Internal toothing |
Band closure |
Steel nose |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
Halogen free |
Y |
Colour |
Grey |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
MIL approval |
N |
UL approval |
Y |