Catalog No. : WE-CSS-LH
Description: DELTEC HEADS 25HDS/PKG
UPC: 786210296944
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Acetal (POM) |
|
Color |
Black |
|
Lock Mechanism |
Double Locking Head |
Classifications
|
Brand Name |
Deltec |
Dimensions
|
Width |
0.75 in , 19.05 mm |
|
Length |
0.85 in , 21.59 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
EPD TY-RAPĀ® Mounting Bases US |
|
Band width |
19.05 mm |
|
Length belt/tape/tie |
21.59 mm |
|
Length belt/tape/tie |
0.85 inch |
|
Material |
Plastic |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |