Catalog No. : WE-CSS-270
Description: DELTEC TY-RAPS (10 X 25)
UPC: 786210296920
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Acetal (POM) |
|
Color |
Black |
|
Lock Mechanism |
Double Locking Head |
|
Tensile Strength |
250 pounds , 1112 newtons |
Classifications
|
Brand Name |
Deltec |
Dimensions
|
Width |
0.5 in , 12.7 mm |
|
Length |
27 in , 685.8 mm |
|
Thickness |
0.06 in , 1.52 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
EPD TY-RAPĀ® Mounting Bases US |
|
Band width |
12.7 mm |
|
Length belt/tape/tie |
685.8 mm |
|
Length belt/tape/tie |
27 inch |
|
Tie thickness |
1.52 mm |
|
Tie thickness |
0.06 inch |
|
Min. holding force |
1112 N |
|
Model |
Internal toothing |
|
Band closure |
Double lock head |
|
Material |
Plastic |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |