Catalog No. : WE-CSS-135
Description: DELTEC TY-RAPS
UPC: 786210296913
Descriptors
Category |
Cable ties |
Specifications
Material |
Acetal (POM) |
Color |
Black |
Lock Mechanism |
Double Locking Head |
Tensile Strength |
250 pounds , 1112 newtons |
Classifications
Brand Name |
Deltec |
Dimensions
Width |
0.5 in , 12.7 mm |
Length |
13.5 in , 342.9 mm |
Thickness |
0.06 in , 1.52 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
12.7 mm |
Length belt/tape/tie |
342.9 mm |
Length belt/tape/tie |
13.5 inch |
Tie thickness |
1.52 mm |
Tie thickness |
0.06 inch |
Min. holding force |
1112 N |
Model |
Internal toothing |
Band closure |
Double lock head |
Material |
Plastic |
Material quality |
Other |
Surface protection |
Untreated |
Halogen free |
Y |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
MIL approval |
N |