text.skipToContent text.skipToNavigation

Catalog No. : WDT-5061

Description:  VOLT MARKER 120/240 VOLTS 11/8X41/2

UPC: 786209922755

Conduit and Voltage Marker Card - Style B 1 1/8 inch x 4 1/2 inch, Legend: 120/240 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Legend

120/240 Volts

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Imprint

Other