text.skipToContent text.skipToNavigation

Catalog No. : WDT-5016

Description:  VNYL MARKER-1-1/8X4-1/2 L240 VOLTS

UPC: 786210777658

Conduit and Voltage Marker Cards - Vinyl, , Legend 240 VOLTS, Character height 7/8 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Helps prevent mistakes and trial and error searching during electrical service work.
  • Manufactured of rugged Self-Sticking Vinyl with high-contrast black printing on safety orange background.
  • OSHA compliant.

Descriptors

Category

Wire marker card

Special Features

Helps prevent mistakes and trial and error searching during electrical service work.

Specifications

Material

Vinyl

Background Color

Orange

Legend

240 VOLTS

Legend Color

Black

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Other

Documents/Support Tools

Sales Drawing

Click here