text.skipToContent text.skipToNavigation

Catalog No. : WCWHIS

Description:  WMC VINYL CLOTH WRITE-ON NEMA WHT

UPC: 786210868257

Wire Marker Cards - Vinyl Cloth, Blank Write-On, Solid NEMA Color White. 1-1/2 inch. Package of 25 Cards.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to carry and use - just peel the marker from the page.
  • The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.

Descriptors

Category

Wire marker card

Special Features

Easy to carry and use - just peel the marker from the page.

Specifications

Material

Vinyl Cloth

Legend Color

White

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Colour

White

Imprint

None

Transparent

N

Documents/Support Tools

Sales Drawing

Click here