text.skipToContent text.skipToNavigation

Catalog No. : WCNL2001

Description:  VNYL CTH IND MKR 7/8X2-1/4 10/C L 1

UPC: 786210783994

Industrial Marker Cards - Vinyl Cloth, Solid Numbers, Legend 1, Marker Size .875 x 2.25
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High-contrast self-sticking markers make numbering and coding jobs quick and easy.
  • Select character heights ranging from 5/16 to 3 3/4 inches.

Descriptors

Category

Wire marker card

Special Features

High-contrast self-sticking markers make numbering and coding jobs quick and easy.

Specifications

Material

Vinyl Cloth

Legend

1

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here