text.skipToContent text.skipToNavigation

Catalog No. : WCMP1

Description:  WMC-Q25-VNYL CLOTH-GRN CALIBRATED

UPC: 786210752488

Write-On Control Markers, Vinyl, Legend CALIBRATED BY____ DATE _____ DUE ______, Marker Size 1.5 x .63 Black/White, 14 Markers per Card. Package of 25 Cards. Card Size 4 inch x 5 inch. 4 MIL White Drumcal Vinyl.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • A quick and easy way to keep on-the-spot records.
  • Easy to carry and dispense as needed.
  • Make from pressure-sensitive, imprintable matt vinyl.
  • Adheres to clean, flat, dry, smooth surfaces.
  • Resists grease, oil and moisture.

Descriptors

Category

Wire marker card

Special Features

A quick and easy way to keep on-the-spot records. Easy to carry and dispense as needed.

Specifications

Material

Vinyl

Background Color

White

Legend

CALIBRATED

Legend Color

Black

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here