Catalog No. : WCBW14X112S
Description: WMC-WRITE ON MRKER 1/4X1-1/2 36/C
UPC: 786210868240
Wire Marker Cards - Vinyl Cloth, Blank Write-On, Marker Size .25 x 1.5 inch. Package of 25 Cards.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy to carry and use - just peel the marker from the page.
- The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
Easy to carry and use - just peel the marker from the page. |
Specifications
|
Material |
Vinyl Cloth |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Imprint |
None |
Documents/Support Tools
|
Sales Drawing |