text.skipToContent text.skipToNavigation

Catalog No. : WC3L1S

Description:  WMC VINYL CLOTH SL MACH LEGEND 3L1

UPC: 786210670300

Wire Marker Cards - Vinyl Cloth, Solid Machine Tool Markers, 1-1/2 inch, Legend 3L1. Package of 25 Cards.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to carry and use - just peel the marker from the page.
  • The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.

Descriptors

Category

Wire marker card

Special Features

Easy to carry and use - just peel the marker from the page.

Specifications

Material

Vinyl Cloth

Legend

3L1

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Other

Documents/Support Tools

Sales Drawing

Click here