Catalog No. : WC35S
Description: WMC-25 CARDS-VNYL CLOTH-1-1/2 L35
UPC: 786210896960
Wire Marker Cards, Vinyl Cloth, Self-Sticking, 1-1/2 inch. Black Letters on White Background. Legend 35. Package of 25 Cards.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Select from a variety of number and letter combination and sizes.
- The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.
Descriptors
Category |
Wire marker card |
Special Features |
Select from a variety of number and letter combination and sizes. |
Specifications
Material |
Vinyl Cloth |
Legend |
35 |
Classifications
Brand Name |
EZ-Code |
ETIM Classification
ETIM
EC001530 Cable coding system
Model |
Card shape |
Material |
Plastic |
Imprint |
Numbers |
Documents/Support Tools
Sales Drawing |