text.skipToContent text.skipToNavigation

Catalog No. : WC0-THRU-10S

Description:  WMC-25 CRD-VNYL CLTH S-1-1/2 L0-10

UPC: 786210994666

Wire Marker Card Vinyl Cloth - Numbers in Sequence Repeated, Legend 0 -10, Size 1 1/2 inch, Markers per Card 33. Package of 25 Cards.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Select from a variety of number and letter combination and sizes.
  • The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.

Descriptors

Category

Wire marker card

Special Features

Select from a variety of number and letter combination and sizes.

Specifications

Material

Vinyl Cloth

Legend

0 - 10

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Numbers

Documents/Support Tools

Sales Drawing

Click here