text.skipToContent text.skipToNavigation

Catalog No. : WAT-5054

Description:  COND V MARKER CARD VINYL 5/16"

UPC: 786210670096

Conduit and Voltage Marker Cards - Vinyl, Orange with Black Letters, Legend ____VOLTS, Character height 5/16 inches. 1/2 inch x 2-1/4 inch. Adhesive Back.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Helps prevent mistakes and trial and error searching during electrical service work.
  • Manufactured of rugged Self-Sticking Vinyl with high-contrast black printing on safety orange background.
  • OSHA compliant.

Descriptors

Category

Wire marker card

Special Features

Helps prevent mistakes and trial and error searching during electrical service work.

Specifications

Material

Vinyl

Background Color

Orange

Legend

____VOLTS

Legend Color

Black

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Other

Documents/Support Tools

Sales Drawing

Click here