Catalog No. : WAPC-P-4NN-3KA
Description: 300 AMP TERMINAL
UPC: 783786775101
Aluminum Welded Substation Terminal - Pipe to Pad - Center-formed Pad - 230kV Maximum - 4 inch NPS Pipe to 4X4 inch, 4-hole Pad, 300 Amps
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |