Catalog No. : WAP2-S-6NW
Description: WELDED COUPLER, BIFURCATING
UPC: 75114147231
Aluminum Welded Substation Terminal - Pipe to Pad - Straight - Side-formed Pad - 230kV Maximum - 6 inch NPS Pipe to Two 6X4 inch 6-hole Pads. Two Rows of 3 9/16 inch Holes.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |