text.skipToContent text.skipToNavigation

Alternate Catalog No. : WA 154

Catalog No. : WA154

Description:  1-1/2 1-1/4IN REDUCE WSHR STL/ZNCPL

UPC: 785991445701

Made or assembled in Canada.

1-1/2 Inch to 1-1/4 Inch, Reducing Washer, Steel-Zinc Plated, For Use with Rigid/IMC Conduit, CSA Listed
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing washers

Application

To Help Connector Conduit and Cable Fittings to Larger Knockouts

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Standard

CSA

Dimensions

Conduit Size

1-1/2 to 1-1/4 in

Documents/Support Tools

Sales Drawing

Click here