Alternate Catalog No. : WA 153
Catalog No. : WA153
Description: 1 1/2 -1 REDUCING WASHER,RGD/IMC,ST
UPC: 785991445688
Made or assembled in Canada.
1-1/2 Inch to 1 Inch, Reducing Washer, Steel-Zinc Plated, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing washers |
|
Application |
To Help Connector Conduit and Cable Fittings to Larger Knockouts |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Conduit Size |
1-1/2 to 1 in |
Documents/Support Tools
|
Sales Drawing |