text.skipToContent text.skipToNavigation

Alternate Catalog No. : WA 110

Catalog No. : WA110

Description:  1/2 3/8IN REDUCE WASHER STL/ZNCPL

UPC: 785991445503

1/2 Inch to 3/8 Inch, Reducing Washer, Steel-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing washers

Application

To Help Connector Conduit and Cable Fittings to Larger Knockouts

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Standard

CSA

Dimensions

Conduit Size

1/2 to 3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here