text.skipToContent text.skipToNavigation

Catalog No. : WA-3395

Description:  WA-3395 AFRW

UPC: 783786758890

Vertical A-Frame, Aluminum, 6 inch SPS Base, 5 inch SPS Vertical Tap, 3 inch SPS Support Legs at 30 Degrees.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant