text.skipToContent text.skipToNavigation

Catalog No. : WA-3290

Description:  Weld Tee Conn 5 inch 4Hole

UPC: 783786758883

Welded Tee Connector for Aluminum, Pipe Run to Flat Tap, 5 inch 4 Hole Flat, Pipe Size 3-6, Amps 3000, Width 5 inches, Thickness 13/16 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD