text.skipToContent text.skipToNavigation

Catalog No. : WA-2768-26

Description:  WA-2768-26 WGG

UPC: 783786758876

Weld Jumper, (2) 795 AAC to 3 inch 4 Hole NEMA Pads 26 inch Long, One Pad Rotated 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

795 AAC kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant