text.skipToContent text.skipToNavigation

Catalog No. : W62-1FC-T

Description:  WEDGE CLAMPS

UPC: 783786073573

Aluminum Service Wedge Clamp, Aluminum Wedge and Slider, Flexible Bail, Wire Range ACSR 2 - 6 ALUM 1 STR - 6 SOL, AAAC 2 - 6, Modified Tooth Design
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Drop Wire may be Cut to Exact Length for Adjustments in Drop Wire Sag
  • Can be Attached to Bare Neutral at any Point in the Span
  • Flexible and Rigid Aluminum Bails Grip ACSR, AAC and AAAC Conductors
  • Rigid Stainless Steel Bail Grips Copper Neutral Conductors

Descriptors

Category

Cable gland connector

Special Features

Drop wire may be cut to exact length for adjustments in drop wire sag. Can be attached to bare neutral at any point in the span. Flexible and rigid bails grip ACSR, AAC and AAAC Conductors.

Application

Dead-End Self-supporting Drop Wire

Specifications

Conductor Range

#2 to #6 ASCR AWG , #2 to #6 AAAC AWG , #1 STR AL AWG , #6 SOL AL AWG

Number Of Conductors

1

Material

Aluminum

Finish

Bare

Voltage Rating

35 kV

Insulation

None

Mounting

Yes

Connection

Tension

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Length 12-1/2 in X Depth Flexible

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant